IESNA:LM-63-2002
[TEST]P1390529
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8024.3
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
29.6 39.5 42.0 44.4 46.9 51.8 56.8 61.7 66.6 74.0 83.9 98.7 125.9 155.5 158.0 155.5 158.0 175.2 241.9 397.4 540.5 626.9 636.8 607.2 
594.8 431.9 350.5 301.1 274.0 246.8 219.7 185.1 118.5 54.3 22.2 2.5 0.0 0.0 
29.6 39.5 42.0 46.9 49.4 56.8 61.7 71.6 79.0 93.8 128.3 195.0 293.7 350.5 392.5 449.2 540.5 738.0 1209.4 2001.7 2919.9 3129.7 
2811.3 2359.6 2233.8 1794.4 1308.2 928.1 639.3 454.2 323.3 244.4 116.0 61.7 22.2 2.5 0.0 0.0 
29.6 39.5 42.0 46.9 54.3 61.7 71.6 93.8 143.2 313.5 594.8 945.3 1261.3 1611.8 1957.3 2330.0 2779.2 3692.5 5800.4 8327.8 
9732.3 9939.6 9559.5 9176.9 9051.0 8754.9 8199.5 7017.2 4929.1 2791.6 1345.2 515.9 160.4 81.5 27.2 2.5 0.0 0.0 
29.6 37.0 39.5 46.9 56.8 66.6 86.4 130.8 320.9 891.0 1567.3 2223.9 2919.9 3421.0 3973.9 4504.5 5504.2 7765.1 10675.1 
13348.2 14219.5 14473.8 14535.5 14851.4 14952.6 15048.9 13849.3 10936.8 8263.7 5743.6 3914.6 1137.9 318.4 91.3 19.7 2.5 0.0 
0.0 
29.6 34.6 39.5 46.9 56.8 69.1 93.8 182.6 555.4 1443.9 2507.7 3354.3 4025.7 4682.3 5484.4 6373.0 7982.3 11267.5 15858.4 
18186.0 18963.5 19116.5 19736.1 20400.0 20442.0 19716.3 17164.1 13807.3 10685.0 8698.1 5704.1 1767.3 582.5 123.4 24.7 2.5 0.0 
0.0 
29.6 32.1 37.0 44.4 56.8 69.1 101.2 197.5 723.2 1829.0 3003.8 3773.9 4440.4 5254.9 6158.3 7271.4 9310.2 13163.1 17946.6 
20237.1 21226.9 21779.8 22801.6 23302.7 23243.4 22051.3 18968.4 15105.6 12694.2 10356.7 6299.0 2470.7 787.4 120.9 24.7 0.0 
0.0 0.0 
29.6 29.6 34.6 42.0 54.3 66.6 91.3 182.6 624.5 1559.9 2547.2 3371.6 3981.3 4573.7 5343.7 6264.4 7794.7 10956.5 15456.1 
17897.2 18546.4 18687.1 19193.0 19706.4 19760.7 18904.3 16381.7 13306.3 10509.8 8458.7 5610.3 1838.8 794.8 165.4 22.2 0.0 0.0 
0.0 
29.6 29.6 34.6 42.0 51.8 64.2 81.5 133.3 370.2 910.8 1636.4 2315.2 2937.2 3379.0 3828.2 4339.2 5151.2 7303.5 10549.3 
13108.8 13948.0 14123.3 14187.4 14424.4 14535.5 14547.8 13217.4 10645.5 7962.5 5793.0 3922.0 1261.3 483.8 120.9 17.3 0.0 0.0 
0.0 
29.6 29.6 34.6 39.5 46.9 56.8 66.6 86.4 140.7 348.0 651.6 1009.5 1332.9 1624.1 1954.8 2307.8 2707.7 3645.6 5652.3 8421.6 
9764.4 9929.7 9475.6 9058.4 8927.6 8500.6 7856.4 6397.7 4615.6 2781.7 1424.2 577.6 192.5 91.3 27.2 0.0 0.0 0.0 
29.6 27.2 32.1 37.0 42.0 46.9 56.8 61.7 71.6 91.3 133.3 214.7 303.6 353.0 399.9 473.9 582.5 755.3 1157.6 2100.5 3082.8 3272.9 
2831.1 2320.1 2223.9 1683.3 1221.8 812.1 545.5 414.7 335.7 266.6 143.2 66.6 19.7 0.0 0.0 0.0 
29.6 27.2 29.6 34.6 39.5 44.4 49.4 54.3 59.2 66.6 76.5 93.8 125.9 155.5 155.5 153.0 160.4 175.2 219.7 397.4 622.0 676.3 609.7 533.1 
515.9 387.5 315.9 278.9 259.2 249.3 232.0 207.3 150.6 59.2 17.3 0.0 0.0 0.0 
29.6 27.2 29.6 32.1 37.0 42.0 44.4 49.4 49.4 54.3 59.2 66.6 71.6 86.4 91.3 88.9 79.0 76.5 79.0 81.5 83.9 93.8 108.6 120.9 120.9 140.7 
155.5 165.4 172.8 170.3 167.8 148.1 125.9 71.6 17.3 0.0 0.0 0.0 
29.6 24.7 27.2 29.6 32.1 34.6 37.0 37.0 37.0 39.5 39.5 42.0 44.4 44.4 44.4 46.9 46.9 49.4 46.9 44.4 44.4 44.4 44.4 44.4 46.9 54.3 
61.7 64.2 66.6 71.6 83.9 96.3 93.8 74.0 27.2 0.0 0.0 0.0 
29.6 24.7 24.7 27.2 27.2 27.2 29.6 29.6 29.6 29.6 29.6 32.1 29.6 29.6 29.6 29.6 29.6 29.6 32.1 32.1 34.6 34.6 34.6 37.0 37.0 42.0 
49.4 54.3 56.8 56.8 51.8 44.4 42.0 34.6 19.7 0.0 0.0 0.0 
29.6 22.2 22.2 22.2 22.2 24.7 22.2 22.2 22.2 22.2 22.2 22.2 22.2 22.2 19.7 19.7 19.7 19.7 19.7 17.3 19.7 22.2 27.2 29.6 29.6 32.1 29.6 24.7 22.2 17.3 14.8 12.3 7.4 2.5 0.0 
0.0 0.0 0.0 
29.6 22.2 19.7 19.7 19.7 19.7 19.7 17.3 17.3 17.3 14.8 14.8 12.3 12.3 9.9 9.9 7.4 9.9 12.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 19.7 19.7 17.3 17.3 17.3 14.8 14.8 12.3 9.9 7.4 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 17.3 14.8 14.8 14.8 12.3 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 17.3 14.8 12.3 12.3 9.9 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 9.9 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 12.3 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 17.3 12.3 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 22.2 17.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 27.2 22.2 19.7 17.3 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
29.6 32.1 29.6 27.2 24.7 22.2 19.7 17.3 14.8 9.9 7.4 4.9 4.9 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
29.6 34.6 32.1 29.6 27.2 24.7 24.7 22.2 17.3 14.8 9.9 9.9 7.4 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 2.5 0.0 
0.0 0.0 
29.6 37.0 34.6 32.1 29.6 29.6 27.2 24.7 22.2 17.3 14.8 12.3 9.9 9.9 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 4.9 4.9 
2.5 2.5 0.0 
29.6 39.5 37.0 34.6 34.6 32.1 32.1 32.1 27.2 24.7 19.7 17.3 17.3 14.8 12.3 12.3 9.9 9.9 9.9 9.9 9.9 7.4 7.4 7.4 4.9 4.9 4.9 4.9 4.9 4.9 4.9 7.4 7.4 7.4 
7.4 7.4 7.4 0.0 
29.6 39.5 37.0 37.0 37.0 34.6 34.6 34.6 32.1 29.6 27.2 22.2 19.7 19.7 17.3 17.3 14.8 14.8 14.8 14.8 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 
7.4 7.4 7.4 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 34.6 34.6 34.6 29.6 27.2 24.7 24.7 22.2 22.2 19.7 19.7 19.7 19.7 17.3 17.3 14.8 12.3 9.9 9.9 7.4 7.4 7.4 7.4 7.4 7.4 7.4 7.4 
7.4 7.4 7.4 7.4 0.0 
29.6 37.0 34.6 34.6 32.1 32.1 32.1 29.6 29.6 29.6 27.2 27.2 27.2 24.7 24.7 24.7 24.7 24.7 27.2 29.6 27.2 22.2 19.7 17.3 17.3 14.8 14.8 12.3 12.3 
14.8 12.3 9.9 7.4 7.4 4.9 4.9 4.9 0.0 
29.6 34.6 34.6 32.1 32.1 32.1 32.1 32.1 29.6 29.6 29.6 29.6 29.6 29.6 29.6 32.1 32.1 32.1 32.1 32.1 32.1 34.6 39.5 44.4 46.9 46.9 
42.0 37.0 34.6 29.6 27.2 24.7 22.2 14.8 9.9 4.9 2.5 0.0 
29.6 37.0 34.6 34.6 34.6 34.6 37.0 34.6 34.6 34.6 37.0 37.0 37.0 37.0 37.0 39.5 39.5 42.0 42.0 44.4 44.4 46.9 46.9 49.4 49.4 54.3 
61.7 66.6 66.6 64.2 61.7 56.8 54.3 46.9 29.6 4.9 2.5 0.0 
29.6 37.0 39.5 39.5 39.5 42.0 42.0 44.4 44.4 44.4 46.9 49.4 49.4 49.4 51.8 54.3 56.8 59.2 56.8 54.3 51.8 54.3 54.3 56.8 59.2 69.1 
76.5 79.0 83.9 88.9 101.2 113.5 108.6 88.9 32.1 4.9 0.0 0.0 
29.6 39.5 42.0 42.0 44.4 49.4 51.8 54.3 56.8 61.7 66.6 71.6 79.0 91.3 98.7 93.8 88.9 86.4 86.4 91.3 93.8 103.7 130.8 138.2 140.7 155.5 
165.4 170.3 172.8 165.4 158.0 143.2 118.5 64.2 24.7 2.5 0.0 0.0 
29.6 39.5 42.0 44.4 46.9 51.8 56.8 61.7 66.6 74.0 83.9 98.7 125.9 155.5 158.0 155.5 158.0 175.2 241.9 397.4 540.5 626.9 636.8 607.2 
594.8 431.9 350.5 301.1 274.0 246.8 219.7 185.1 118.5 54.3 22.2 2.5 0.0 0.0 
